Catalog No. : C991AL22G01
Description: FT1SW (FT1-CL22)
UPC:
FT1 (C991AL22G01 - R-R R-R R-R X X X X) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
R-R R-R R-R X X X X |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C2-C2 C2-C2 C2-C2 X0 X0 X0 X0 |
|
No. of Currents |
6 |
|
No. of Potatials |
0 |
|
Number of Poles |
6 |