Catalog No. : C991A933G01
Description: FT1SW (FT1-C933)
UPC:
FT1 (C991A933G01 - T T R-R T T T T T T) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
T T R-R T T T T T T |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 P2 C2-C2 P2 P2 P2 P2 P2 P2 |
|
No. of Currents |
2 |
|
No. of Potatials |
8 |
|
Number of Poles |
10 |