Catalog No. : C991A70DG01
Description: FT1SW (FT1-C70D)
UPC:
FT1 (C991A70DG01 - 5-5 P P P P X X X X) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
5-5 P P P P X X X X |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C5-C5 P1 P1 P1 P1 X0 X0 X0 X0 |
|
No. of Currents |
2 |
|
No. of Potatials |
4 |
|
Number of Poles |
6 |