Catalog No. : C991A49BG01
Description: FT1SW (FT1-C49B)
UPC:
FT1 (C991A49BG01 - 5 5 X X X X X X X X) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
5 5 X X X X X X X X |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C5 C5 X0 X0 X0 X0 X0 X0 X0 X0 |
|
No. of Currents |
2 |
|
No. of Potatials |
0 |
|
Number of Poles |
2 |