Catalog No. : C991A29BG01
Description: FT1SW (FT1-C29B)
UPC:
FT1 (C991A29BG01 - 6-6 6-6 6-6 5-5 P P) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
6-6 6-6 6-6 5-5 P P |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C6-C6 C6-C6 C6-C6 C5-C5 P1 P1 |
|
No. of Currents |
8 |
|
No. of Potatials |
2 |
|
Number of Poles |
10 |