Catalog No. : C991A04MG01
Description: FT1SW (FT1-C04M)
UPC:
FT1 (C991A04MG01 - Y Y Y Y Y Y O O H H) Clear Cover, Screw Terminals, standard depth
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
Y Y Y Y Y Y O O H H |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P6 P6 P6 P6 P6 P6 P9 P9 P3 P3 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |