Catalog No. : C9801EN
Description: 3/4 IN FDE 1-GANG WP BOX-NEW-CAN
UPC: 34481058557
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Application |
For dead-end terminations where large devices or additional wiring capacity is required |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Cubic Capacity |
25.0 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441101 | N/A | N/A | N/A |
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Equipped with |
None |
|
Shape |
Rectangular |
|
Mounting method |
Wall-/ceiling mounting |
|
Inlet from the rear |
N |
|
Length |
115.3 mm |
|
Width |
71.1 mm |
|
Depth |
61.5 mm |
|
Number of inlets |
1 |
|
Material |
Plastic |
|
Colour |
Grey |