Catalog No. : C9689A77G01
Description: TS ABB 2P,8C,CLEAR COVER SCREW TERM
UPC:
FT1 (C9689A77G01 - Z C-C C-C C-C C-C Z) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
Z C-C C-C C-C C-C Z |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P7 C1-C1 C1-C1 C1-C1 C1-C1 P7 |
|
No. of Currents |
8 |
|
No. of Potatials |
2 |
|
Number of Poles |
10 |