Catalog No. : C9689A15G01
Description: FT1SW (FT1-C686)
UPC:
FT1 (C9689A15G01 - Z Z Z Z Z O O O O O) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
Z Z Z Z Z O O O O O |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P7 P7 P7 P7 P7 P9 P9 P9 P9 P9 |
|
No. of Currents |
0 |
|
No. of Potatials |
10 |
|
Number of Poles |
10 |