Catalog No. : C9688A91G01
Description: FT1SW (FT1-C665)
UPC:
FT1 (C9688A91G01 - R-R R-R R-R R-R P P) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
R-R R-R R-R R-R P P |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C2-C2 C2-C2 C2-C2 C2-C2 P1 P1 |
|
No. of Currents |
8 |
|
No. of Potatials |
2 |
|
Number of Poles |
10 |