Catalog No. : C9676A76G01
Description: FT1SW (FT1-C480)
UPC:
FT1 (C9676A76G01 - P G T C-C 5-5 R-R 8) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P G T C-C 5-5 R-R 8 |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P5 P2 C1-C1 C5-C5 C2-C2 C8 |
|
No. of Currents |
7 |
|
No. of Potatials |
3 |
|
Number of Poles |
10 |