Catalog No. : C9669A43G01
Description: FT1SW (FT1-C928)
UPC:
FT1 (C9669A43G01 - 9-9 9-9 9-9 P P P P) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
9-9 9-9 9-9 P P P P |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C9-C9 C9-C9 C9-C9 P1 P1 P1 P1 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |