Catalog No. : C9666A44G01
Description: FT1SW (FT1-C787)
UPC:
FT1 (C9666A44G01 - T Y Z R-R 6-6 7-7 P) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
T Y Z R-R 6-6 7-7 P |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P2 P6 P7 C2-C2 C6-C6 C7-C7 P1 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |