Catalog No. : C9660A85G01
Description: FT1SW (FT1-C267)
UPC:
FT1 (C9660A85G01 - P P P P R-R R-R R-R) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P P R-R R-R R-R |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 P1 C2-C2 C2-C2 C2-C2 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |