Catalog No. : C9
Description: C COVER, PLASTIC
UPC: 783786331031
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Input output connector cover |
|
Special Features |
Thin Strips of the Grass-Skirt mold around the conductors to provide a highly reliable end enclosure. Tapered Drains in both cover halves prevent accumulation of water within the cover, reqardless of which half of the cover is down. Made from Black Polypropylene to resist the elements, UV sun rays and common contaminants. |
|
Application |
Secure Double-Locking latches, provide a close-fitting top and bottom seal. |
Specifications
|
Material |
Polypropylene |
|
Color |
Black |
|
Mounting |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Length |
4.25 in |
|
Width |
2 in |
|
Height |
2.75 in |