text.skipToContent text.skipToNavigation

Catalog No. : C804CEG

Description:  END CAP FOR C CONCRETE INSERT EG

UPC: 616013134849

End Cap, Material Electro-Galvanized Steel, For C Profile Continuous Concrete Insert
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Caps or tops

Specifications

Color

Silver

Finish

Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000475 End cap/cover for support/profile rail

Suitable for

U-profile

Model

End cap

Material

Other

Colour

Other

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here