text.skipToContent text.skipToNavigation

Catalog No. : C781-1/2B

Description:  SQ WSHR 1/2IN 3X3IN BLACK STL

UPC: 616013090817

Washer, Square, Size 3 Inches x 3 Inches, Rod Size 1/2 Inch, Hole Size 9/16 Inch, Black Finish Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Application

This product is to be welded to back to back channels or angles for supporting pipe with rods or U-bolts.

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000098 Washer

Material

Steel

Material quality

Other

Surface protection

Untreated