Catalog No. : C78
Description: 2-1/2 IN CONDUIT BODY IRON C F-8
UPC: 786210165523
- Eliminates rough internal surfaces that can cut into cable jacket, insulation and conductors during pulling and also reduces installation time and risk of installer strain.
- Triple-layer protection...including two layers of epoxy coating which stops corrosion in its tracks.
- Bodies are designed with a flat back, allowing more cubic inch capacity.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
BlueKote Teflon Based Internal Finish Provides a Slick, Easy-Glide Internal Surface Which Significantly Lowers the Amount of Force Necessary to Pull Wires. |
|
Application |
Conduit Bodies are Installed In Conduit Systems to Connect Sections, Act As Pull Outlets When Conductors are Being Installed and Provide Easy Access for Splices In Branch Conductors. |
Specifications
|
Form |
Form 8 |
|
Material |
Malleable Iron |
|
Finish |
Zinc Plated with Epoxy Powder Coat |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969, CSA |
Dimensions
|
Hub Size |
2-1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | 1042692_2016-05-24 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |