text.skipToContent text.skipToNavigation

Alternate Catalog No. : C778 3/8B

Catalog No. : C7783/8B

Description:  C-CLP RD SZ1/2IN PIPE SZ1/2-4 BLK

UPC: 616013019337

C-Clamp, Steel Wide JawTop Beam, Rod Size 1/2 Inch, Pipe Size 1/2-4, Black Finish Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here