text.skipToContent text.skipToNavigation

Catalog No. : C777-3/8EG

Description:  C-CLP ROD SZ 3/8IN PIPE SZ.5-4 EG

UPC: 616013088852

Made or assembled in Canada.

C-Clamp, Steel Top Beam, Rod Size 3/8 Inch, Pipe Size 1/2-4, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here