text.skipToContent text.skipToNavigation

Alternate Catalog No. : C775L 5/8 B

Catalog No. : C775L5/8B

Description:  C-CLP W/ LCKNT ROD SZ 5/8IN BLK

UPC: 616013229361

C-Clamp, with Locknut, Rod Size 5/8 Inch, Clamp Height 2-3/8 Inches, Black Finish Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here