text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 775L 3/8EG

Catalog No. : C775L3/8EG

Description:  C-CLP W/ LOCKNUT SZ3/8IN HT2-3/8 EG

UPC: 616013065570

C-Clamp, with Locknut, Rod Size 3/8 Inch, Clamp Height 2-3/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Maximum Load

400 pounds

Maximum Jaw Opening

3/8 in

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA