text.skipToContent text.skipToNavigation

Alternate Catalog No. : C775L 3/4EG

Catalog No. : C775L3/4EG

Description:  C-CLP W/ LCKNT ROD SZ 3/4IN EG STL

UPC: 616013088029

C-Clamp, with Locknut, Rod Size 3/4 Inch, Clamp Height 2-3/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here