text.skipToContent text.skipToNavigation

Alternate Catalog No. : C775L 1/2SS

Catalog No. : C775L1/2SS

Description:  C-CLP W/ LCKNT ROD SZ 1/2IN SS

UPC: 616013152348

C-Clamp, with Locknut, Rod Size 1/2 Inch, Clamp Height 2-3/8 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here