text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 756 1

Catalog No. : C7561

Description:  SADDLE CBL SZ3IN HT13/16 PORCELAIN

UPC: 785991768251

Saddle, Cable Size 3 Inches, Height 13/16 Inches, White-Glaze Porcelain
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Plumbing hangers

Application

For use with all size of B 900 series channel including B 906 series.

Specifications

Material of Construction

Porcelain

Classifications

Brand Name

Kindorf

Dimensions

Length

3 in

Width

2-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here