text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 755 5A

Catalog No. : C7555A

Description:  CBL INSUL CLP DIA 2-3/8IN WHT PORC

UPC: 785991767681

Clamp, Cable Insulator, Hole Diameter 2-3/8 Inch, Height 4-3/4 Inches, Width 4-1/4, White-Glaze Porcelain
View More View Less
For more info visit:  electrification.us.abb.com
  • Dry process white glaze porcelain insulators assembled in pairs to accept cables from 3/8 Inch thru 4 1/2 Inch O.D.
  • C-105 clamp with bronze slotted hex head screw and nut furnished. Fits all Kindorf® channels.

Descriptors

Category

Cable clamp and staple

Special Features

Dry process white glaze porcelain insulators assembled in pairs to accept cables from 3/8" thru 4 1/2" O.D.

Specifications

Material

Porcelain

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here