text.skipToContent text.skipToNavigation

Alternate Catalog No. : C755 4ATP

Catalog No. : C7554ATP

Description:  1_7/8INTPE CABLE INSULATOR CLAMP EG

UPC: 785991040531

Clamp, Cable Insulator, Hole Diameter 1-7/8 Inch, Clamp Size 2-5/8 Inch, Thermoplastic Elastomer with Electro-Galvanized Steel Clamp
View More View Less
For more info visit:  electrification.us.abb.com
  • Flame-retardant, UV-resistant, and exceptional chemical resistance.
  • Tapered flange isolates and protects cable with available sizes to accommodate cables from 3/8 Inch to 4 1/2 Inch O.D.
  • Fits all Kindorf® channels as well as all 1 5/8 Inch channel systems.

Descriptors

Category

Cable clamp and staple

Special Features

Thermoplastic elastomer (TPE) insulator with electro-galvanized finish steel clamp with Everdur nut and bolt.

Application

Ideal for both Commercial and Industrial applications.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here