text.skipToContent text.skipToNavigation

Catalog No. : C749N

Description:  SEISMIC BRACE LEN4.5IN HT1.75IN STL

UPC: 616013217832

Brace, Seismic, Length 4-1/2 Inches, Height 1-3/4 Inches, Width 1-5/8 Inches, Hole Diameter 9/16 Inches, Load Safety Factor 1,500 Pounds, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • All braces have plasticol coating on the flat member which insulates against vibration noise transmission and eliminates rattle at the connection points

Descriptors

Category

Electrical hangers

Special Features

All braces have plasticol coating on the flat member which insulates against vibration noise transmission and eliminates rattle at the connection points

Application

For use in seismic bracing applications

Specifications

Material

Steel

Finish

GoldGalv

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here