text.skipToContent text.skipToNavigation

Catalog No. : C728

Description:  PIPE ROLLER (PAIR)

UPC: 616013187210

Pipe Roller (pair) with cast aluminum rollers and steel brackets.
View More View Less
For more info visit:  electrification.us.abb.com
  • Adjustable for radius up to 8 Inch

Descriptors

Category

Electrical hangers

Special Features

Adjustable for radius up to 8 in.

Application

Designed for standard saddles

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here