text.skipToContent text.skipToNavigation

Alternate Catalog No. : C727 1

Catalog No. : C7271

Description:  ADJ SWIVEL RING 1IN 300LBS STL

UPC: 616013150030

Ring, Adjustable Swivel, Pipe Size 1 Inch, Maximum Load 300 Pounds, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Adjustable

Descriptors

Category

Mounting hangers

Special Features

Adjustable

Application

Designed for the support of non-insulated static pipe lines. The swivel nut is knurled to provide a gripping surface when adjusting the pipe elevation.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Load Capacity

300 pounds

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here