text.skipToContent text.skipToNavigation

Alternate Catalog No. : C727-1 1/4EG

Catalog No. : C727-11/4EG

Description:  ADJ SWVL RING 1-1/4IN 300LBS EG STL

UPC: 616013103845

Made or assembled in Canada.

Ring, Adjustable Swivel, Pipe Size 1-1/4 Inches, Maximum Load 300 Pounds, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Adjustable

Descriptors

Category

Mounting hangers

Special Features

Adjustable

Application

Designed for the support of non-insulated static pipe lines. The swivel nut is knurled to provide a gripping surface when adjusting the pipe elevation.

Specifications

Material

Steel

Finish

SilverGalvElectro-Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here