text.skipToContent text.skipToNavigation

Alternate Catalog No. : C725 2

Catalog No. : C7252

Description:  TWO-BLT PIPE CLP 2IN STL

UPC: 616013151198

Clamp, Two-Bolt Pipe, Pipe Size 2 Inch, Rod Take Out 2-1/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Available with multiple finishes

Descriptors

Category

Hose or pipe clamps

Special Features

Available with multiple finishes

Application

Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weld less eye nut, or E-157 welded eye rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Color

Gold

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here