text.skipToContent text.skipToNavigation

Alternate Catalog No. : C725 1

Catalog No. : C7251

Description:  TWO-BLT PIPE CLP 1IN STL

UPC: 616013150993

Clamp, Two-Bolt Pipe, Pipe Size 1 Inch, Rod Take Out 1-3/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hose or pipe clamps

Application

Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weldless eye nut, or E-157 welded eye rod.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Color

Gold

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Size

1 Inch

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here