Catalog No. : C725-3EG
Description: TWO-BLT PIPE CLP 3IN EG STL
UPC: 616013104101
Descriptors
|
Category |
Hose or pipe clamps |
|
Application |
Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weldless eye nut, or E-157 welded eye rod. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
|
Closed |
Y |
|
Material |
Steel |
|
Type of fastening |
Other |
|
With inlay |
N |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |