Alternate Catalog No. : C725-2 1/2EG
Catalog No. : C725-21/2EG
Description: TWO-BLT PIPE CLP 2-1/2IN EG STL
UPC: 616013104095
Clamp, Two-Bolt Pipe, Pipe Size 2-1/2 Inch, Rod Take Out 2-5/8 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hose or pipe clamps |
|
Application |
Designed to suspend cold or hot pipe lines where little or no insulation is required. The C-725 is usually used with an E-120-A weldless eye nut, or E-157 welded eye rod. |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Documents/Support Tools
|
Sales Drawing |