Alternate Catalog No. : C720 4B
Catalog No. : C7204B
Description: RISER CLP PIPE SIZE 4IN BLACK STL
UPC: 616013149379
Clamp, Riser, Pipe Size 4 Inch, Width 13-1/2 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 1/2 Inch x 1-1/2 Inch, Black Finish Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area |
|
Application |
Designed for the support or steadying of vertical pipe risers. |
Specifications
|
Material |
Steel |
|
Finish |
Black |
|
Color |
Black |
Classifications
|
Brand Name |
Superstrut |
Documents/Support Tools
|
Sales Drawing |