text.skipToContent text.skipToNavigation

Alternate Catalog No. : C720 2-1/2

Catalog No. : C7202-1/2

Description:  RISER CLP PIPE SIZE 2-1/2IN STL

UPC: 616013147115

Clamp, Riser, Pipe Size 2-1/2 Inch, Width 11-1/16 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 3/8 Inch x 1-1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Descriptors

Category

Hose or pipe clamps

Special Features

Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Application

Designed for the support or steadying of vertical pipe risers.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Color

Gold

Classifications

Brand Name

Superstrut

Dimensions

Width

11-1/6 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here