text.skipToContent text.skipToNavigation

Alternate Catalog No. : C720 1 1/2HDG

Catalog No. : C72011/2HDG

Description:  RISER CLP PIPE SIZE 1-1/2IN HDG STL

UPC: 616013114612

Clamp, Riser, Pipe Size 1-1/2 Inch, Width 10 Inches, Stock Size 1/4 x 1 Inch, Bolt Size 3/8 Inch x 1-1/2 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Descriptors

Category

Hose or pipe clamps

Special Features

Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area

Application

Designed for the support or steadying of vertical pipe risers.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here