Alternate Catalog No. : C720 10B
Catalog No. : C72010B
Description: RISER CLP PIPE SIZE 10IN BLACK STL
UPC: 616013150894
Clamp, Extension Riser, Pipe Size 10 Inches, Width 20-3/4 Inches, Black Finish Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Firmly grips vertically mounted pipe or conduit and distributes the load over a larger area |
|
Application |
Designed for the support or steadying of vertical pipe risers. |
Specifications
|
Material |
Steel |
|
Finish |
Black |
|
Color |
Black |
Classifications
|
Brand Name |
Superstrut |
Documents/Support Tools
|
Sales Drawing |