Catalog No. : C714B325G09
Description: FT1SW (FT1-C129)
UPC:
FT1 (C714B325G09 - C-E C-E C-E C-E C-E) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
C-E C-E C-E C-E C-E |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
C1-E1 C1-E1 C1-E1 C1-E1 C1-E1 |
|
No. of Currents |
10 |
|
No. of Potatials |
0 |
|
Number of Poles |
10 |