text.skipToContent text.skipToNavigation

Alternate Catalog No. : C710P 2

Catalog No. : C710P2

Description:  ADJ CLEVIS HGR 2IN PLASTIC CT STL

UPC: 616013094501

Hanger, Clevis, Pipe Size 2 Inch, Size of Steel Upper 1/8 Inch x 1 Inch Lower 1/8 Inch x 1 Inch, Plastic Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clevis

Special Features

Adjustable and available with multiple finishes

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant