text.skipToContent text.skipToNavigation

Catalog No. : C710P-6

Description:  ADJ CLEVIS HGR 6IN PLASTIC CT STL

UPC: 616013075838

Hanger, Clevis, Pipe Size 6 Inch, Size of Steel Upper 1/4 Inch x 1-1/2 Inch Lower 3/16 Inch x 1-1/2 Inch, Plastic Coated Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clevis

Special Features

Adjustable and available with multiple finishes

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut