text.skipToContent text.skipToNavigation

Alternate Catalog No. : C710 18 EG

Catalog No. : C71018EG

Description:  ADJ CLEVIS HNGR 18IN EG STL

UPC: 616013066027

Hanger, Clevis, Pipe Size 18 Inch, Size of Steel Upper 1/2 Inch x 2-1/2 Inch Lower 1/4 Inch x 2-1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Clevis

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1" to 1 1/2" of vertical adjustment after the pipe is in place. The lower nut (not furnished) adjusts the pipe line to the proper elevation, the top nut (not furnished) prevents loosening due to vibration, and must be tightened securely to assure proper hanger performance.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here