text.skipToContent text.skipToNavigation

Alternate Catalog No. : C710 1-1/2EG

Catalog No. : C7101-1/2EG

Description:  ADJ CLEVIS HNGR 1-1/2IN EG STL

UPC: 616013072868

Hanger, Clevis, Pipe Size 1-1/2 Inch, Size of Steel Upper 1/8 Inch x 1 Inch Lower 1/8 Inch x 1 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Adjustable and available with multiple finishes

Descriptors

Category

Clevis

Special Features

Adjustable and available with multiple finishes

Application

Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here