text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 8SP SS6

Catalog No. : C708U8SPSS6

Description:  U-SHAPED SHORT STRAP 8IN 316 SS

UPC: 616013126110

U Shaped Short Strap for Channel or Wall Mounting. 2 Hole - one on each side, Hole 9/16 Inch. 8 Inch Pipe size. 316 Stainless Steel. Overall Length 11.625 Inch. Center Hole to Center Hole Length 10-1/2 Inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

8 Inches

Length

11-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here