text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 6SP HDG

Catalog No. : C708U6SPHDG

Description:  U-SHAPED SHORT STRAP 6IN HDG STL

UPC: 616013125380

U Shaped Short Strap for Channel or Wall Mounting. 2 Hole - one on each side, Hole 9/16 Inch. 6 Inch Pipe size. Overall Length 9.625 Inch. Center Hole to Center Hole Length 8-1/2 Inch. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

6 Inches

Length

9-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here