text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 3EG

Catalog No. : C708U3EG

Description:  U-STRAP PIPE SZ 3IN EG STL

UPC: 616013135655

Strap, U Shape, Pipe Size 3 Inch, Width 6-3/16 Inch, Bolt Hole to Bolt Hole 5-3/16 Inches, Hole Size 7/16 Inches, Stock Size 1/4 Inch x 1-5/8 Inches, Electro-Galvanized Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3 Inches

Width

6-3/16 in

Documents/Support Tools

Sales Drawing

Click here