text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 2

Catalog No. : C708U2

Description:  U-STRAP PIPE SZ 2IN STL

UPC: 616013146217

Strap, U Shape, Pipe Size 2 Inch, Width 5-3/4 Inch, Bolt Hole to Bolt Hole 4-1/8 Inches, Hole Size 7/16 Inches, Stock Size 1/4 Inch x 1-5/8 Inches, Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

2 Inches

Width

5-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here