text.skipToContent text.skipToNavigation

Alternate Catalog No. : C708U 1 1/4

Catalog No. : C708U11/4

Description:  U-STRAP PIPE SZ 1-1/4IN STL

UPC: 616013146132

Strap, U Shape, Pipe Size 1-1/4 Inch, Width 3-11/16 Inch, Bolt Hole to Bolt Hole 2-3/16 Inches, Hole Size 9/32 Inches, Stock Size 1/8 Inch x 1-5/8 Inches, Steel, For Channel or Wall Mounting
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

1-1/4 inches

Width

3-11/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here