Catalog No. : C670B197G18
Description: FT1SW (FT1-C119)
UPC:
FT1 (C670B197G18 - P P P P C-C C-C C-C) Clear Cover, Screw Terminals
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P P C-C C-C C-C |
|
Cover |
Clear |
|
Terminal |
Screw |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 P1 C1-C1 C1-C1 C1-C1 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |